Loading...

10-Gang Toggle Switch Wallplate, Standard Size, Non-Magnetic Stainless Steel

84050-40

DISCONTINUED

10-Gang Toggle Device Switch Wallplate, Standard Size, 302 Stainless Steel, Device Mount, - Stainless Steel

Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.

Color: Brushed Stainless Steel

UPC Code: 078477352007
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Brushed Stainless Steel

    Gang : 10

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications