Loading...

1-Gang Telephone/Cable Wallplate, Standard Size, Non-Magnetic Stainless Steel

84037-40

1-Gang .625 Inch Hole Device Telephone/Cable Wallplate, Standard Size, 302 Stainless Steel, Strap Mount, - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

UPC Code: 078477780770
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 1

    Material : 302 Stainless Steel

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Hole Device Telephone/Cable

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications