Loading...

2-Gang Blank Wallplate, Standard Size, Non-Magnetic Stainless Steel

84025-40

2-Gang No Device Blank Wallplate, Standard Size, 302 Stainless Steel, Box Mount, - Stainless Steel

UPC Code: 078477431245
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Device : No

    Gang : 2

    Material : 302 Stainless Steel

    Mount : Box

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications