Loading...

2-Gang Duplex Wallplate, Standard Size, Magnetic Stainless Steel

84016

2-Gang Duplex Device Receptacle Wallplate, Standard Size, 430 Stainless Steel, Device Mount, - Stainless Steel

UPC Code: 078477430408
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Construction : Metal

    Gang : 2

    Material : 430 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Duplex

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications