Loading...

2-Gang Wallplate, Standard Size, Magnetic Stainless Steel

84007

2-Gang 1-Toggle 1-Single 1.406 Inch Dia. Device Combination Wallplate, Standard Size, 430 Stainless Steel, Device Mount, - Stainless Steel

UPC Code: 078477428900
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Stainless Steel

    Gang : 2

    Material : 430 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications