60 Amp, 120/208 Volt, Straight Blade Plug, Industrial Grade
8362-P
60 Amp, 120/208 Volt, 3Ø, NEMA 18-60P, 4P, 4W, Plug, Straight Blade, Industrial Grade, Non-Grounding, Angle - Black
Leviton's Black & White line of industrial grade plugs and connectors offer superior performance, long-lasting reliability and features that are backed by a lifetime warranty. Available in many NEMA and non-NEMA configurations, you'll be sure to find the right device for your needs.
Product Information
Electrical Specifications
Amperage : 60 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Non-Grounding
Pole : 4
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 277 VAC
Wire : 4
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Super Tough Nylon
Color : Black
Mechanical Specifications
At Rated Voltage : 7-1/2 HP
Cord Range : .625 - 1.375
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 16-20 in-lbs
Wire Gauge : 10-4 AWG
Product Features
Color : Black
Device Type : Straight Blade Plug
Feature : Angled
NEMA : 18-60P
Voltage : 277 VAC
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors