Loading...

60 Amp, 120/208 Volt, Flush Mount Receptacle, Straight Blade, Industrial Grade

8360

60 Amp, 120/208 Volt, NEMA 18-60R, 4P, 4W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Non-Grounding, 3-Phase Y, Side Wired, Steel Strap, - Black

Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.

UPC Code: 078477843291
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 18-60R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 7-1/2 HP

  • Electrical Specifications

    Amperage : 60 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 4

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 120/208 VAC

    Wire : 4

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : Black

    Face Material : Nylon

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : Up to 4 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 25 in-lbs

  • Product Features

    Amperage : 60 A

    Color : Black

    Device Type : Straight Blade Receptacle

    NEMA : 18-60R

    Voltage : 120/208 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    UL498 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications