2-Gang Decora Wallplate, Standard Size, Aluminum
83409
2-Gang Decora/GFCI Device Decora Wallplate, Standard Size, Aluminum, Device Mount, - Aluminum
Color: Aluminum
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477427842
RoHS Compliant : Yes
Product Features
Color : Aluminum
Gang : 2
Material : Aluminum
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Warranty : 10-Year Limited