Loading...

20 Amp Duplex Receptacle/Oultet, Hospital Grade, Self-Grounding

8300-LR

Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 20 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-20R, 2-Pole, 3-Wire, Self-Grounding - Red

Color: Red

UPC Code: 078477284025
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Horsepower Rating : 1 HP

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Bushing : Die Cast Aluminum

    Color : Red

    Face Material : Nylon

    Ground Clips : Brass-Plated

    Grounding Leads : 6", #12 AWG THHN

    Grounding Screw : 12GA THHN Green Wire Lead 6 Inch

    Line Contacts : Phosphor Bronze

    Mounting Screws : Steel

    Strap Material : Steel

    Terminal Leads : 6", #12 AWG THHN

    Terminal Screws : 12GA THHN Wire Leads 6 Inch

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498

    Product ID : Markings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal ID : Black-Hot, Green-Ground, White-Neutral

    Termination : Pre-Wired Leads

  • Product Features

    Body Material : Nylon

    Color : Red

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Heavy-Duty Hospital Grade

    Grounding : Self-Grounding

    NEMA : 5-20R

    Strap Material : Steel

    Termination : Pre-Wired Leads

    Warranty : 10-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications