Loading...

15 Amp, 125 Volt, Straight Blade Plug, Hospital Grade

8215-CAJ

15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Angle Plug, Straight Blade, Hospital Grade, Grounding, RoHs Compliant - Transparent

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty

Color: Transparent

UPC Code: 07847742466
Country of Origin : United States
NEMA 5-15P

Product Information

  • Environmental Specifications

    Environment : Dry

  • Product Features

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Brand : Black and White

    Color : Transparent

    Cord Range : .245 - .700

    Device Type : Straight Blade Plug

    Feature : Angled

    Grounding : Grounding

    NEMA : 5-15P

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 125 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

    Wire Gauge : 18-10 AWG

  • RoHs Compliant

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications