15 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8200-LR
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red
*This color is special order only
Color: Red
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Bushing : Die Cast Aluminum
Color : Red
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding Leads : 6", #12 AWG THHN
Grounding Screw : 12GA THHN Green Wire Lead 6 Inch
Line Contacts : Phosphor Bronze
Mounting Screws : Steel
Strap Material : Steel
Terminal Leads : 6", #12 AWG THHN
Terminal Screws : 12GA THHN Wire Leads 6 Inch
Yoke : Zinc-Plated Steel
Mechanical Specifications
Lead Identification : Leads identified in accordance with UL 498
Product ID : Markings are permanently marked on device
Screw Terminal Torque : 14-16 in-lbs
Terminal ID : Black-Hot, Green-Ground, White-Neutral
Termination : Pre-Wired Leads
Product Features
Body Material : Nylon
Color : Red
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Heavy-Duty Hospital Grade
Grounding : Self-Grounding
NEMA : 5-15R
Strap Material : Steel
Termination : Pre-Wired Leads
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
Warranty : 10-Year Limited
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential