15 Amp Isolated Ground Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8200-IG
Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Orange
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477057339
RoHS Compliant : Yes
AC Horsepower Ratings
Amperage : 15 A
At Rated Voltage : 1/2 HP
Dielectric Voltage : Withstands 3000V min
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 3000V min
Flammability : Rated V-2 per UL 94
Grounding : Self-Grounding
Operating Temperature : -40°C to 60°C
Pole : 2
Temperature Rise : Max 30C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Body Material : PBT Polyester Blend
Clamp Nuts : 0.030" Brass
Face Material : PBT Polyester Blend
Flammability : Rated V-2 per UL 94
Ground Clips : Brass
Ground Contacts : 0030" Brass
Grounding Screw : #8 Hex Head, Triple-Drive Bass
Line Contacts : 0.030" Phosopher Bronze
Mounting Screws : Triple-Drive Plated Steel
Operating Temperature : -40°C to 60°C
Shutter Mechanism : Acetal
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple-Drive Brass
Material Specifications
At Rated Voltage : 1/2 HP
Body Material : PBT Polyester Blend
Clamp Nuts : 0.030" Brass
Face Material : PBT Polyester Blend
Ground Clips : Brass
Ground Contacts : 0030" Brass
Grounding Screw : #8 Hex Head, Triple-Drive Bass
Line Contacts : 0.030" Phosopher Bronze
Mounting Screws : Triple-Drive Plated Steel
Shutter Mechanism : Acetal
Strap Material : Steel (Galvanized G60)
Terminal Clamp : Brass
Terminal Screws : #8 Triple-Drive Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Wire Type : Stranded or Solid
Product Features
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Function : Isolated Ground
Grade : Heavy-Duty Hospital Grade
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-569, CSA 22.2 No. 42
Certification/Listing : cULus, NOM-ANCE
NOM : 057
RoHS : RoHS Compliant
Warranty : 10-Year Limited