15 Amp Duplex Receptacle/Outlet, Hospital Grade, Self-Grounding
8200-HLR
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red
Color: Red
Product Information
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Horsepower Rating : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Color : Red
Face Material : Nylon
Ground Clips : Nickel-Plated Brass
Grounding Screw : Steel 8-32
Line Contacts : Phosphor Bronze
Strap Material : Steel
Terminal Screws : Brass
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Markings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Torque Range : 14-16 inch pounds
Product Features
Color : Red
Device Type : Duplex Receptacle Outlet
Grade : Heavy-Duty Hospital Grade
Grounding : Self Grounding
NEMA : 5-15R
Strap Material : Steel
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
RoHS : Non-Compliant
UL Fed Spec WC-596 : File E13399
UL498HG : File E13399
Warranty : 10-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors