Loading...
Product added to your list. To view the list, Click Here

8152-8

Incandescent lampholder, porcelain medium base, 660W-250V, Two 9 in balck and white leads 18AWG AWM TEW 105C 600V plastic, free ends stripped 3/4 inch, not pulled thru extrusion.

UPC Code: 078477198841
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Availability : Distribution

    Color : White

    Shell Material : Copper Alloy

  • Mechanical Specifications

    Access : Back Wired

    Mounting Type : A-1 Bracket

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Wire Strip Length : 3/4 Inch

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : A-1 Bracket

    Screw Shell Material : Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Voltage : 250 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 660W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications