1-Gang Louvre Wallplate, Standard Size, Brass
81080
DISCONTINUED
1-Gang Louvre Device Louvre Wallplate, Standard Size, Brass, Strap Mount, - Brass
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477825273
Country of Origin : Mexico
Product Information
Updated
Product Features
Color : Brass
Gang : 1
Material : Brass
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Louvre Device
Warranty : 10-Year Limited