2-Gang Duplex Wallplate, Standard Size, Brass
81016
DISCONTINUED
2-Gang Duplex Device Receptacle Wallplate, Standard Size, Brass, Device Mount, - Brass
UPC Code: 078477419908
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Color : Brass
Construction : Metal
Gang : 2
Material : Brass
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 10-Year Limited