2-Gang Wallplate, 1-Duplex 1-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Ivory
80746-I
2-Gang 1-Duplex 1-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - Ivory
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Ivory
UPC Code: 078477978801
Country of Origin : Please Contact Customer Service
Product Information
Updated
Updated
Product Features
Color : Ivory
Gang : 2
Material : Nylon
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Combination
Warranty : 10-Year Limited