Loading...

3-Gang Wallplate 1-Toggle 2-Decora/GFCI Combination, Standard Size, Thermoplastic Nylon, Ivory

80731-I

3-Gang 1-Toggle 2-Decora/GFCI Device Combination Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - Ivory Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
UPC Code: 07847797882
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : Ivory

    Gang : 3

    Material : Nylon

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications