Loading...

1-Gang 2.15 Inch Diameter Flush Mount Outlet/Receptacle Wallplate, Standard Size, Thermoplastic Nylon, White

80728-W

1-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount, - White Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477494745
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : White

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Midway

    Standards and Certifications : UL/CSA

    Type : Flush Mount

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications