1-Gang Cable .406" Diameter Hole Wallplate, White
80718-W
1-Gang .406 Inch Hole Device Telephone/Cable Wallplate, Standard Size, Thermoplastic Nylon, Strap Mount. White
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477494141
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Color : White
Gang : 1
Material : Nylon
Mount : Strap
Size : Standard
Standards and Certifications : UL/CSA
Type : Hole Device Telephone/Cable
Warranty : 10-Year Limited