Loading...

1-Gang Blank Wallplate, Standard Size, Thermoplastic Nylon, White

80714-W

1-Gang No Device Blank Wallplate, Standard Size, Thermoplastic Nylon, Box Mount, - White Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477493946
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Device : No

    Gang : 1

    Material : Nylon

    Mount : Box

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications