2-Gang Toggle Switch Wallplate, Standard Size, Thermoplastic Nylon, Red
80709-R
2-Gang Toggle Device Switch Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - Red
Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477493625
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Updated
Updated
Product Features
Color : Red
Gang : 2
Material : Nylon
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Toggle Switch
Warranty : 10-Year Limited