1-Gang Flush Mount Outlet/Receptacle Wallplate, Mount 2.465 Inch Size, Thermoplastic Nylon, Ivory
80532-I
1-Gang Flush Mount 2.465 Inch Dia. Device Receptacle Wallplate, Midway Size, Thermoplastic Nylon, Device Mount - Ivory
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847795382
Product Features
Color : Ivory
Gang : 1
Material : Nylon
Mount : Device
Standards and Certifications : UL/CSA
Type : Midway Size
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors