Loading...

3-Gang Combination Wallplate, 1-Toggle and 2-Decora/GFCI, Standard Size, Thermoset, Brown

80431

3-Gang 1-Toggle 2-Decora/GFCI Device Combination Wallplate/Faceplate, Standard Size, Thermoset, Device Mount - Brown Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
UPC Code: 078477491102
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Brown

    Gang : 3

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Combination

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications