1-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoset, Light Almond
80401-T
1-Gang, 1-Decora, standard size thermoset wallplate/faceplate. Light Almond
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Light Almond
UPC Code: 078477276556
Country of Origin : United States
Product Information
Updated
Product Features
Color : Light Almond
Gang : 1
Material : Thermoset Plastic
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 2-Year Limited