Loading...

1-Gang Decora/GFCI Device Wallplate, Standard Size, Thermoset, Gray

80401-GY

1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Thermoset, Device Mount - Gray Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

Color: Gray

UPC Code: 078477488034
Country of Origin : United States

Product Information

  • Product Features

    Color : Gray

    Gang : 1

    Material : Thermoset Plastic

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

    Warranty : 2-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications