6-Gang Decora Plus Screwless Wallplate, Polycarbonate, Gray
80326-SGY
6-Gang, Subplate Included, Polycarbonate, Snap-On Mount Screwless Wallplate - Gray
- EASY - Screwless, polycarbonate snap-on design for easy installation
- DURABLE - Long-lasting polycarbonate construction with a clean finish
- COMPATIBLE - 2-piece kit allows easy retrofit to any Decora installation
Color: Gray
Product Information
Updated
Updated
Product Features
Color : Gray
Feature : Screwless Subplate
Gang : 6
Material : Polycarbonate
Mount : Snap-On
Size : Standard
Standards and Certifications : ETL
Type : Screwless
Warranty : 10-Year Limited
- Screwless, snap-on design for contemporary architectural styling
- Complete kit includes screwless snap-on wallplate and subplate
- Constructed of durable polycarbonate to withstand abuse
- Subplate provides an easy, convenient wallplate installation with proprietary flat head combination head screws held captive
- Accent any wall covering with wide selection of colors
- Designed with top and bottom ratchets on single/multi-gang configurations and side ratchets on multi-gang configurations for a secure fit
- 1-6 Gang screwless wallplates each paired with a dedicated subplate for fast and easy installation
- ETL Listed
- Backed by Leviton’s Limited Ten-Year Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors