Submeter, 120V, 1 Phase 2 Wire, Single Element, 200A Mini Meter, 1.0kWh, No Enclosure, LCD Counter, Electric Meter
7B101-H02
DISCONTINUED
Mini Meter™ Submeter, Single Element, No Enclosure, 120V, 1PH, 2W, 1.0 kWh Counter Output, 200:0.1, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant
Leviton VerifEye™ Mini Meter™ line of revenue grade submeters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
UPC Code: 078477552810
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 200 A
Voltage : 120 VAC 1PH 2W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meter OEM Module
Related Videos
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors