7070-M
Medium Base Interior Only, Shell Incandescent Lampholder, Removeable Turn Knob, 2-Circuit, For controling two sockets -
Product Information
Material Specifications
Construction : Interior Only
Feature : For Controlling Two Sockets
Lamp Socket Base : Medium
Mandrel Thread : 4-36
Operator Type : Removable Turn Knob
Sequence : ON-ON-ON-OFF
Shell Material : Aluminum
Mechanical Specifications
Availability : Distribution
Interior Material : Phenolic
Knob Material : Thermoplastic
Operator Type : Removable Turn Knob
Screw Shell Material : Aluminum
Terminal Screws : Brass
Termination : 3 Terminal Screws
Product Features
Availability : Distribution
Circuit : 2-Circuit
Construction : Interior Only
Feature : For Controlling Two Sockets
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Shell Lampholders
Light Type : Incandescent
Operator Type : Removable Turn Knob
Sequence : ON-ON-ON-OFF
Standards and Certifications : UL/Recognized Component
Termination : 3 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 250W
Standards and Certifications
UL Recognized Component : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors