Submeter, 120/208/240V, 16 Dual Element Meters, Extra Large Mini Meter MMU, NEMA 4X, Electric Meter
6X316-KIT
DISCONTINUED
XL Mini Meter MMU, 120/208V 3P/4W REF VOLTAGE, 16 Dual Element Meters, NEMA 4X Kitted with CTs.
The VerifEye Mini Meter (kWh) Multiple Meter Units (MMUs) Kits are designed to meter multiple single phase (120/208/240V 3PH 4W) loads originating from a single, high density distribution panel and offer immediate, off-the-shelf installation and specifications.
UPC Code: 078477767818
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 200 A
Voltage : 120/208 VAC
Product Features
CT Size (inches) : 0.72
CTs Included : 32 Solid Core CTs
Communication : Pulse Output
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
- No configuration form needed
- Kitted with CTs for revenue grade metering
- Includes DIN Rail hardware to mount VerifEye HD Pulse module for AMR system integration
Related Videos
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
SMART HOME
- Smart Switches
- Smart Dimmer Switches
- Fan Speed Controller
- Outlets/Plug-Ins
- Scene Controller
- Color Change Kits
- Wired and Wire-Free Multi-Location Companions
- Wired Companions
- Wire-Free Anywhere Companions
- Decora Smart Z-Wave Devices
- Decora Smart Zigbee Devices
- My Leviton
- Smart Home
- Smart GFCI
- My Leviton EV Chargers
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING