Loading...

Cat 6 Shielded Patch Cord, 5 ft (1.5 m), Gray

6S560-5S

DISCONTINUED

Cat 6 Shielded Patch Cords exceed all performance requirements for internal parameters up to 250 MHz. Shielded patch cords protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). The patch cords are part of the Leviton shielded solution for use in health care, transportation, government, military, manufacturing, casinos, and other environments where EMI/RFI may be a concern.

UPC Code: 078477701966
Country of Origin : United States

Product Information

  • Strain-relief boot ensures long-term network performance
  • Stranded 26-gauge conductors provides longer flex-life
  • FTP construction provides excellent EMI/RFI protection
  • Snagless boot design prevents tab breakage during moves, adds, and changes
  • Six standard lengths
  • Manufactured by Leviton using Berk-Tek cable
  • Improved plug access in tight spaces
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), Cisco UPoE (60 Watts), UPoE+ (90 Watts), and Power over HDBaseT™ PoH (95 Watts)
  • Maximum cable bundle for 90W and above is 100 cords

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications