Loading...

Submeter, Outdoor, 120/240V, 2 Phase 3 Wire, 100A, Individual Mini Meter, 1/10kWh Resolution, Mechanical Counter, Small NEMA 4X Enclosure, Electric Meter

6S201-D01

Individual Mini Meter™ Submeter in Small NEMA 4X Enclosures, Mechanical Counters, 120/240V, 2PH, 3W, 100:0.1A, 1/10 kWh Resolution, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY.

Leviton VerifEye™ Mini Meter™ line of revenue grade meters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477552780
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Voltage : 120/240 VAC 2PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus TCP, ModBus RTU, BACnet IP

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Mini Meters

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications