Loading...

Submeter, Indoor/Outdoor, 120/208/240V, 8 Dual Element Meters, Large Mini Meter MMU, NEMA 4X Enclosure, Electric Meter

6L308-CFG

DISCONTINUED

Discontinued Product. Large Submeter Mini Meter MMU, 120/208V 3P/4W REF VOLTAGE, 8 Dual Element Meters, NEMA 4X, Current Transformers Not Included, SUBMETER ONLY.

Leviton’s Mini Meter™ (kWh) Multiple Meter Units (MMUs) are designed for multi-tenant submetering applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.

NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477606124

  • Electrical Specifications

    Voltage : 120/208 VAC 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Multiple Meter Unit

    Product Line : Mini Meter MMU

    Product Type : Electric Submeter

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications