Loading...

Submeter, 120/208/240V, 6 Dual Element Meters, Large Mini Meter MMU, NEMA 4X, Electric Meter, Current Transformers Not Included

6L206-CFG

DISCONTINUED

Discontinued Product. Large Mini Meter MMU, 120/240V 1P/3W REF VOLTAGE, 6 Dual Element Meters, NEMA 4X, Current Transformers Not Included.

Leviton’s Mini Meter™ (kWh) Multiple Meter Units (MMUs) are designed for multi-tenant submeter-ing applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.

NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477605882

  • Electrical Specifications

    Voltage : 120/240 VAC 1PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Multiple Meter Unit

    Product Line : Mini Meter MMU

Related Videos

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications