Cat 6 Small Diameter High-Flex Patch Cord, 4 ft (1.2 m), White
6H460-4W
Cat 6 Small Diameter High-Flex Patch Cords are designed to be used in 1-Gigabit applications and all frequencies from 1 to 250 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 38 percent when compared to typical Cat 6 patch cords.
Color: White
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477669228
RoHS Compliant : Yes
Product Features
Product Family : Patch Cords
Brand : Small Diameter High Flex
Category Rating : Cat 6
Color : White
Length : 4 ft (1.2 m)
Shielding : Unshielded
Flame Rating : CM,LSZH
Packaging : Single
Region : USA,Canada,Latin America
Features & Benefits
- Available in white, yellow, gray, black, red, green, and blue
- Available in stock lengths of 6 inches (0.15 m) and 1-20 feet (0.30 - 6.0 m) in 1-foot (0.3 m) increments
- Power over Ethernet (PoE and PoE+) compatible
- Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
- Accommodate use in high-density switches, routers, and other electronics
- Bend radius is a narrow 0.60 inches (15.2 mm), versus 1.0 inch (25.4 mm) for typical Cat 6 patch cords
- Snagless plug design prevents tab breakage
- Integrated strain-relief
- Plug contacts rated to 2,500 mating cycles
- Dual-rated cable jacket (CM/LSZH)
- Accepts clip-on colored boot markers for network identifications
- Compatible with Leviton Secure RJ system
- GREENPACK™ Bulk Pack Sustainably Smart Packaging eliminates single use plastics in packaging and reduces jobsite time removing cords from individual bags
- GREENPACK Sustainably Smart Packaging is 100% recyclable brown cardboard with reduced ink coverage
- GREENPACK reduces jobsite waste by eliminating all sub-level packaging