Loading...

Cat 6 Small OD High-Flex Patch Cords

Cat 6 High Flex Patch Cords

Cat 6 Small Diameter High-Flex Patch Cords are designed to be used in 1-Gigabit applications and all frequencies from 1 to 250 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 38 percent when compared to typical Cat 6 patch cords.

  • Small diameter 0.15" (3.8mm) cords reduce patch cord density in horizontal cable manager in a 24-port panel by 38% compared to typical Cat 6 patch cords
  • Dual-rated (CM/LSZH) cable jacket for global applications
  • Available in white, yellow, gray, black, red, green and blue jacket colors
  • Available in stock lengths of 1 (0.30m) – 20 FT (6.0m) in 1 FT (0.30m) increments
  • IEEE 802.3-2008 compliant patch cords, support 1 Gigabit Ethernet performance
  • Snagless plug design with integrated strain relief
  • Accepts clip-on colored boot markers for network identification