Cat 6A Patch Cord, 10 ft (3.0 m), Blue
6AS10-10L
Leviton Cat 6A Patch Cords exceed all channel performance requirements in ANSI/TIA-568.2-D from 1 MHz to 500 MHz to support the IEEE 802.an standard for 10 Gigabit Ethernet over UTP Cable. The patch cords provide superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system for use in health care, manufacturing, casinos, and other environments where alien crosstalk may be a concern.
Color: Blue
UPC Code: 078477403532
Country of Origin : United States
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Blue
Length : 10 ft (3 m)
- Independently tested and verified for Cat 6A component performance
- Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
- Boot features a narrow profile for less congestion in higher-density applications
- Snagless design prevents tab breakage
- Strain-relief boot ensures long-term network performance
- Outside diameter of .240 inches easier to manage
- 26-gauge stranded conductors for maximum flexibility
- Same cord for UTP or shielded installations
- Manufactured by Leviton using Berk-Tek cable
- Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), Cisco UPoE (60 Watts), UPoE+ (90 Watts), and Power over HDBaseT™ PoH (95 Watts)
- Maximum cable bundle for 90W and above is 100 cords
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING