Loading...

Cat 6 Flat 110-Style Patch Panel with Magnifying Lens Label Holder, 24-Port, 1RU, Black

69586-L24

Leviton Cat 6 Flat 110-Style Patch Panels are designed for use on 19-inch standard racks and cabinets. Patch panels include patented Retention Force Technology which promotes consistent performance over the life of the system. Installer-friendly design allows for quick installation due to standard 110 terminations on the rear of the panels which follows the normal installation color sequence (blue, orange, green, brown) from left to right. The Cat 6 system is designed for use in high-megabit applications such as Gigabit Ethernet.

Color: Black

UPC Code: 078477747841
Country of Origin : United States

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Cat 6

    Color : Black

    Labeling : Mag Lens

    Panel Shape : Flat

    Ports : 24

    RU : 1

    Shielding : Unshielded

    Termination : 110-Style Punchdown

  • Patented Retention Force Technology protects tines from damage and increases system longevity
  • Craft-friendly installation
  • Universal T568A and T568B wiring cards for 110-style IDC terminations
  • Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
  • Terminates 26-22 gauge solid conductors
  • Centralized labeling (available on 48-Port) promotes greater visibility of labels when patch cords are routed into horizontal cable management above and below the patch panel
  • Capable of multiple re-terminations
  • Panel available with patented magnifying lens label holder for easy reading
  • Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
  • ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications

  • US8544892
  • US7740282

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications