Loading...

15 Amp, 1-Gang Recessed Single Outlet/Receptacle with Wall Decor Hanger Hook, Light Almond

688-T

1-Gang Single Recessed Receptacle, 15 A, 125 Volt, 2-Pole, 3-Wire, NEMA 5-15R, Residential Grade with Clock Hanger Hook - Light Almond

For an almost invisible installation behind wall-mounted TVs, entertainment centers, monitors and more, connect with Leviton Recessed Devices. The Recessed Entertainment Box (REB) centralizes AC power and low-Voltage connection points for audio, video, data and phones. For smaller applications, choose a 2-Gang Recessed Duplex Receptacle (with openings for six installer-selected QuickPort connectors) or a 1-Gang Recessed Duplex Receptacle. Flush-mounted on the wall, the Leviton recessed boxes install invisibly behind wall units, wall-mounted flat panel TVs, and signature artwork. They are perfect for homes, apartments, co-ops, condominiums and offices.

Color: Light Almond

UPC Code: 078477526026
Country of Origin : China
RoHS Compliant: Yes – Click Here
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Light Almond

    Face Material : Thermoplastic

    Feature : Clock

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications