Loading...

Wetguard Watertight Flip Lid Single Locking Receptacle

67W81

20 Amp, 120/208 Volt 3-Phase Y, NEMA L21-20R, 4P, 5W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, Wetguard w/Cover - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477067604
Country of Origin : Mexico
NEMA L21-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Phase : 3-Phase WYE

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Terminal Screws : Brass 10-32

    Yoke : Nickel-Plated Brass .050 Thick

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Product Features

    Amperage : 20 A

    Base Material : Nylon

    Color : Yellow

    Device Type : Locking Outlet

    Face Material : Nylon

    Grounding : Grounding

    NEMA : L21-20R

    Pole : 4

    Standards and Certifications : UL/CSA

    Strap Material : Nickel-Plated Brass

    Termination : Back

    Voltage : 120/208 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 5

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications