SureSlide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs
6672-1LW
Replace a wall light switch with a SureSlide dimmer switch. 150W LED, 600W incandescent/halogen, 60Hz, single pole installation. Can be installed with or without a neutral wire, use with Decora wallplate or Decora Plus Screwless Wallplate sold separately – White
- CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
- EASY TO INSTALL – Slim profile for easier installation. Works with existing wiring, no neutral wire required for installation
- PRACTICAL – Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
- SIMPLE – Integrated slider for easy, precise dimming. Slide up to turn on and brighten lights and slide down to dim and turn off lights
- STYLISH – Available in white, ivory and light almond color options
Color: White
Product Information
Updated
Product Features
Action : Slide-to-Off
California Title 24 : Yes
Color : White
Frequency : 60 Hz
Light : Optional Locator Light
Load Rating : 600W Incandescent, 150W LED and CFL
Load Type : Incandescent, Dimmable LED, Dimmable CFL
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : SureSlide
Switch Type : Single-Pole
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
- Integrated linear full-range slide control for easy, precise operation
- Slide-to-off functionality, designed for users who choose to adjust lighting levels each time the device is used
- Slim, compact housing fits easily into a standard wall box
- Works with existing wiring, no neutral wire required for installation
- Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatiblity tool
- Built-in radio/TV interference filter
- Can be used to comply with California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
- Available in white, ivory and light almond color options
- What are the benefits of using a LED compatible dimmer?
- These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the 6672 dimmer, use Leviton’s online LED compatibility tool.
- What types of bulbs can be used with the 6672 dimmer?
- This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool.
- Is a neutral wire required with the 6672 dimmer?
- The 6672 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch.
- What is the difference between a single pole or 3-way installation?
- Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.
- What will happen if I mix bulb types with the 6672 dimmer?
- We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics.
Related Videos
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents How to Install a SureSlide 6674 Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential