Trimatron Rotary Fan Speed Control Switch, 1.5 Amp, Single-Pole
6639-IW
1.5 Amp, 120 Volt AC 60Hz, Single-Pole, Trimatron Quiet Step Electro-Mechanical, Rotary Fan Speed Control - White knob assembled, Ivory included. Packaged in Clamshell.
Leviton Trimatron lighting controls are traditional rotary-style dimmers that are renowned for their compact, easy-to-install design and outstanding reliability. Trimatron dimmers are only half as deep as many conventional rotary-style dimmers, providing an easy fit even in shallow wallboxes. They are furnished with wire leads to further speed installation. Trimatron dimmers are available in single-pole (one location) and 3-way (multi-location) Deluxe Push-ON/Push-OFF versions for incandescent lighting and fan speed control. The Trimatron line also includes Rotary ON/OFF dimmers and Quiet Fan Speed Controls.
UPC Code: 078477137420
Country of Origin : China
Product Information
Product Features
Brand : Trimatron
Color : White
Frequency : 60 Hz
Load Rating : 1.5 Amp
Load Type : Fan
Preset : No
Voltage : 120 VAC
Related Videos
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors