Loading...

Trimatron Rotary Fan Speed Control Switch, 5A, Full Range, Single Pole, White

6616-1XW

5 Amp, 120 Volt AC 60Hz, Single-Pole, Trimatron Full Range Electro-Mechanical, Rotary Fan Speed Control - White Leviton Trimatron lighting controls are traditional rotary-style dimmers that are renowned for their compact, easy-to-install design and outstanding reliability. Trimatron dimmers are only half as deep as many conventional rotary-style dimmers, providing an easy fit even in shallow wallboxes. They are furnished with wire leads to further speed installation. Trimatron dimmers are available in single-pole (one location) and 3-way (multi-location) Deluxe Push-ON/Push-OFF versions for incandescent lighting and fan speed control. The Trimatron line also includes Rotary ON/OFF dimmers and Quiet Fan Speed Controls.

Color: White

UPC Code: 078477256459
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Brand : Trimatron

    Color : White

    Feature : Full Range

    Load Rating : 5 Amp

    Load Type : Fan

    Preset : No

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : Trimatron

    Switch Type : Single-Pole

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 2-Year Limited

Related Videos

Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications