Loading...

Decora LED Full Guide Light, White

6527-W

Decora LED Full Guide Light, 120VAC, Color- White Our LED Sensor Guide Light Series unites Leviton's quality Decora wiring devices with energy-saving LED Guide Lights for a smart combination. The Sensor LEDs turn ON and OFF automatically in Switch/Guide Light or Tamper-Resistant Receptacle/Guide Light combinations, as well as a full LED Guide Light version that's perfect for hallways and stairways.

Color: White

UPC Code: 078477313725
Country of Origin : China

Product Information

  • Product Features

    Color : White

    Color Temperature : ~6000K

    Torque Range : 14 – 18 in.-lbs

    Type : Decora LED Full Guide Light

  • Meter Distance to Light (In): 6
  • Current (mA): 3.7
  • Light Output (LUX): 4

Related Videos

Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Leviton Guide Lights and Illuminated Switches

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications