15 Amp Decora Combination Switch with LED Guide Light, Light Almond
6526-T
Combination Decora Switch with LED Guide Light, 15A-120VAC, Color- Light Almond
Our LED Sensor Guide Light Series unites Leviton's quality Decora wiring devices with energy-saving LED Guide Lights for a smart combination. The Sensor LEDs turn ON and OFF automatically in Switch/Guide Light or Tamper-Resistant Receptacle/Guide Light combinations, as well as a full LED Guide Light version that's perfect for hallways and stairways.
Color: Light Almond
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477359341
Product Features
Amperage : 15 A
Color : Light Almond
Color Temperature : ~6000K
Feature : Single-Pole
Grounding : Grounding
Pole : 1
Termination : Back or Side
Torque Range : 14 – 18 in.-lbs
Type : Combination Decora Switch with LED Guide Light
Voltage : 120 VAC
Features & Benefits
- Meter Distance to Light (In): 6
- Current (mA): 3.7
- Light Output (LUX): 4
Related Videos
How to Install an LED Guidelight with Single Pole Switch
Leviton Decora Devices
Project of the Week Series – Leviton Guide Lights and Illuminated Switches
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors