Loading...

50 Amp, 125/250 Volt, Black & White Locking Connector, Industrial Grade

6364CR

50Amp, 125/250V AC, Non-NEMA, 3P, 4W, Black & White Locking Connector, Industrial Grade, Grounding, Corrosion-Resistant(CR) – YELLOW

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477804643
Country of Origin : Mexico
NEMA Non-NEMA

Product Information

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 125/250V as rated

    Pole : 3

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Corrosive

    Flammability : UL94 V-2

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Assembly Screws : Nickel-Plated Brass

    Cable Clamp Screw : Philips Head, SS 304

    Center Pin : SS 302/304

    Color : Yellow

    Compression Nut, Strain Relief : Nylon

    Connector Contact - Spring : 0.041-inch thick Nickel Plated Brass

    Contact - Binding Plate : 0.100-inch thick Nickel Plated Brass

    Contact - Spring Value : 0.041inch thick Nickel Plated Brass

    Contact Rivet : Nickel-Plated Brass

    Dust Shield : Santoprene TPE

    Face Module : Nylon

    Grommet/Gasket : Santoprene TPE

    Ground Post : Nickel Plated Brass

    Ground Shunt : Nickel Plated Bronze

    Housing : Nylon

    Housing Material : Nylon

    Standard Cable Clamp : Nylon

    Terminal Block : 0.062-inch thick Nickel Plated Copper

    Terminal Set Screw : SS 302/304

    Wiring Chamber : Nylon

  • Mechanical Specifications

    Cord Range : .680 - 1.125

    Product ID : Ratings and Catalogue No. molded into face and stamped into shroud

    Terminal Accom. : AWG #10 to #4 Stranded Wire

    Terminal ID : X, W, Y, Z and Green for ground

  • Product Features

    Brand : Black and White

    Color : Yellow

    Device Type : Locking Connector

    NEMA : Non-NEMA

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL 498 : File E13399

    Warranty : Limited Lifetime Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications