Boot for Locking Plug, 15 Amp, Yellow
6017-LY
Boot for Locking Plug, 15 Amp, Weather-Resistant - YELLOW
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- Captive, quick drive assembly screws for faster assembly
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Industry exclusive limited lifetime warranty
- For use in marine and industrial environments
Color: Yellow
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477795453
RoHS Compliant : Yes
Product Features
Accessory Type : Boot
Blade Type : Locking
Color : Yellow
Material : Thermoplactic Elastomer
Ratings : Weather Resistant
Wire : 3-Wire