Loading...

OPT-X™ 1000i SDX 1RU Distribution and Splice Enclosure, empty, with sliding tray; Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes and accepts up to (3) splice trays.

5R1UM-S03

The OPT-X 1000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment while using minimum rack space in a frame or cabinet setting. The enclosure's features and design allow for easy field termination of connectors, splicing, or pre-terminated plug-n-play solutions. The fiber enclosure is primarily used in data centers, equipment rooms, and telecommunication rooms.

Color: Black

UPC Code: 078477516850
Country of Origin : Mexico

Product Information

  • 15-inch depth for high-density fiber termination and/or splicing
  • Stackable and adjustable fiber rings simplify cable organization
  • Front saddles pivot for improved patch cord routing
  • Removable front and rear covers offer better access to the interior of the enclosure
  • Removable rubber grommet allows for pre-terminated fiber trunk install, protects cable, and minimizes dust build-up
  • Sliding tray (an option in 1RU and 2RU enclosures) glides forward and backward for front and rear bulkhead access after installation, and removes completely from enclosure for ease of field terminations and splicing
  • Constructed of 16-gauge steel, powder-coated black
  • 1RU or 2RU Retrofit Sliding Trays, sold separately, allow for higher-density applications using HDX MTP® Cassettes or HDX Adapter Plates (sliding tray does not accommodate splice trays)
  • Convert to HDX cassettes or adapter plate using conversion bracket (sold separately)

  • MX400781

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Opt-X SDX 1000i Fiber Optic Enclosure

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications