Loading...

Cat 5e UTP Patch Cord, 7 ft, White

5G460-7W

Cat 5e UTP Patch Cords are designed to be used in Cat 5e UTP structured cabling systems. Uses include high-bandwidth applications such as Gigabit Ethernet and 622 Mbps ATM.

Color: White

UPC Code: 078477164556
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category Rating : Cat 5e

    Color : White

    Length : 7-Foot

    Type : Standard UTP Patch Cord

  • Available in 5 colors for color coding and organization
  • Available in 4 standard lengths (custom lengths available)
  • Supports Power over Ethernet (PoE) applications defined by IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts), and Cisco UPoE (60 Watts)

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications