Loading...

Weatherproof Wallplate, 1-Gang

5996-DGY

1-Gang Duplex Device Receptacle Wallplate, While-In-Use, Thermoplastic, Device Mount, Raintight, Horizontal Extra Deep Lid - GRAY

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477855911
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Gray

    Construction : Plastic

    Device Type : While-In-Use

    Feature : Self Closing Lid

    Gang : 1

    Material : Thermoplastic

    Mount : Device

    Orientation : Horizontal

    Standards and Certifications : UL/CSA

    Type : Rainproof While-In-Use

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications